HUBBELL CANADA
Image of EYD-3TM EYD-3TM - 1" EYD Drain Seal Fitting Iron with Nipple
*Image représentative
Image of EYD-3TM EYD-3TM - 1" EYD Drain Seal Fitting Iron with Nipple
play
3D View
Discontinué

EYD-3TM - 1" EYD Drain Seal Fitting Iron with Nipple

Marque: Killark

No de catalogue: EYD-3TM

1" EYD Drain Seal Fitting Iron with Nipple

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYD-T style supplied with removable close nipples
  • Simple to install internal drain to allow condensation to weep and conduit system to breathe

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-3TM

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

EYD Series

Type

Sealing Fitting With Nipple

UPC

783936111759

Dimensions

Gross Weight with Packaging

2.22

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5