HUBBELL CANADA
Image of 37145 RCS-158
Image of 37145 RCS-158

RCS-158

Marque: Ripley Tools

No de catalogue: 37145

Round Cable Jacket Stripper. Durable tool engineered for fast, safe & precise jacket removal on PE, PVC, rubber & other cables.

  • Durable tool engineered for fast, safe and precise jacket removal on PE, PVC, rubber and other cables
  • Spring-loaded cable brace firmly wedges the cable against the blade to provide controlled radial, spiral and longitudinal cuts on cable ends or mid-spans
  • Ergonomic, rounded handle design with rugged PTFE-coated blade housing
  • Easily adjustable blade depth from 0 to 3 mm

Général

Catalog Number

37145

Type de poignée

Ergonomic

Type de produit

Adjustable Tools

UPC

856848006830