HUBBELL CANADA
Image of 398-001 RED ALERT® Emergency Telephones - Model 398-001
Image of 398-001 RED ALERT® Emergency Telephones - Model 398-001
play
Gai-Tronics Emergency Phones

RED ALERT® Emergency Telephones - Model 398-001

Marque: GAI-Tronics

No de catalogue: 398-001

Nom de la collection: RED ALERT®

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The Model 398-00x is considered to be Type 3R weatherproof compliant when installed in a GAI-TRONICS surface-mount enclosure, free-standing stanchion, wall-mount stanchion or simply recessed into an existing wall.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • CALL Pushbutton for Standard Keypad Dialing
  • 12-Button, Braille Keypad
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software

Général

Catalog Number

398-001

Couleur

Silver

Emplacement (ou points) de montage

Flush-Mount

Famille de produit

RED ALERT® Telephones

Haut-parleur de sortie

87 dB @ 1 M

Options de connexion

Analog

Résistance aux intempéries

Type 3R

Série

RED ALERT® Series

Spécifications

UL/CSA, FCC, IC

Type

  • Emergency Telephones
  • Keypad

Type de matériel

Stainless Steel

Type de produit

Hands-free Telephones

Type de signal

Analog

Dimensions

Dimensions

2.38 po x 10.0 po x 12.0 po

Dimensions d'expédition

16.5 x 16.0 x 10.0

Hauteur

12 in

Largeur

10 in

Longueur

2.38 in

Poids

7.2 lb

Caractéristiques électriques

Signal

Phone Line

Tension d'entrée

Phone Line

Certifications et conformité

Enregistré pour certification

UL/CSA, FCC, IC

Résistance aux intempéries

Type 3R

Liée à l'opération

Haut-parleur de sortie

87 dB @ 1 M

Options de connexion

Analog

Configuration

Emplacement (ou points) de montage

Flush-Mount