HUBBELL CANADA
Rework Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Flip brackets, NMD90 And AC90 (50-Pack), H1104LRWUBAR
Image of H1104LRWUBAR Rework Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Flip brackets, NMD90 And AC90 (50-Pack), H1104LRWUBAR
Image of H1104LRWUBAR Rework Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Flip brackets, NMD90 And AC90 (50-Pack), H1104LRWUBAR

Rework Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Flip brackets, NMD90 And AC90 (50-Pack), H1104LRWUBAR

Marque: TradeSelect

No de catalogue: H1104LRWUBAR

Rework Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Flip brackets, NMD90 And AC90 (50-Pack)

Général

Application

Device boxes are used to house wiring devices such as switches or receptacles. Rework Device boxes are used during renovations, when joists access are limited.

Catalog Number

H1104LRWUBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Type

Switch Box, Box

Type de support

RW - Rework Bracket

UPC

805035056868

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

RW - Rework Bracket

Logistique

Nombre d'unités sur la palette

1680