HUBBELL CANADA
Ring Relay Kit for 246/256 Series Analog Telephones
Image of 12565-010 Ring Relay Kit for 246/256 Series Analog Telephones
Image of 12565-010 Ring Relay Kit for 246/256 Series Analog Telephones

Ring Relay Kit for 246/256 Series Analog Telephones

Marque: GAI-Tronics

No de catalogue: 12565-010

Ring Relay Kit for 246/256 Series Analog Telephones

Activated by telephone line ring voltage

Général

Catalog Number

12565-010

Type

Kits

Type de matériel

Multi

Dimensions

Dimensions d'expédition

8.0 x 5.0 x 4.0

Poids

1 lb

Caractéristiques électriques

Signal

Tel. Ring Voltage

Tension d'entrée

90 V