HUBBELL CANADA
YH292CWC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run, 2-14 AWG Tap
Image of YH292CWC YH292CWC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run, 2-14 AWG Tap
Image of YH292CWC YH292CWC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run, 2-14 AWG Tap
play
3D View
play
360 View
+2
Image of YH292CWC YH292CWC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run, 2-14 AWG Tap

YH292CWC, Cu Compression H Tap and Cover, 250 kcmil-2 AWG Run, 2-14 AWG Tap

Marque: Burndy

No de catalogue: YH292CWC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 250 kcmil-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO; Tap 1: 2 AWG-6 AWG Class B, C, Solid, and 2 AWG-8 AWG Class I, DLO. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH292CWC

Color Code

Purple

Connector Type

H-TAP W/BLK COVER

Die Index

654

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Compression

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810000298

UPC 14 Digit GTIN

00781810000298

Dimensions

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Strip Length inch

1-1/16

Dimension - Width inch

1.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex G Tap

8;7;6;5;4;3;2

Conductor - Copper Flex H Tap

8;7;6;5;4;3;2

Conductor - Copper Flex I Run

4/0 AWG-2 AWG

Conductor - Copper Flex I Tap

8;7;6;5;4;3;2

Conductor - Copper Flex I Tap Range

2 AWG-8 AWG

Conductor - Copper Flex K Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex K Tap

8;7;6;5;4;3;2

Conductor - Copper Flex M Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex M Tap

8;7;6;5;4;3;2

Conductor - Copper Solid Tap

6;5;4;3;2

Conductor - Copper Str Run

2;1;1/0;2/0;3/0;4/0;250

Conductor - Copper Str Run Range

250 KCMIL-2 AWG

Conductor - Copper Str Tap Range

2 AWG-6 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

H-TAP W/BLK COVER

Logistics

Carton Quantity

25

Pallet Quantity

2250