HUBBELL CANADA
Image of 7568 Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Tripleye
Image of 7568 Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Tripleye

Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Tripleye

Marque: CHANCE Utility

No de catalogue: 7568

Expanding/Cross-Plate Anchor Rod 1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Tripleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Général

Application

Earth Tension Anchoring

Catalog Number

7568

Enduit

Galvanized, ASTM A-153

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

36000 lb.

Type

Anchor Rod

Type d'écrou à 'illet

Tripleye

Type de matériel

Standard

Type de produit

Expanding, Cross Plate Anchor Rod

UPC

096359074380

Dimensions

Diamètre de la tige

1 in

Dimensions

96.000 po x 2.850 po x 1.800 po

Hauteur

1.8 in

Largeur

2.85 in

Longueur

96 in

Poids

22.344 lb

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

36000 lb.

Logistique

Emballage standard

2

Nombre d'unités sur la palette

50