HUBBELL CANADA
Image of 5347 Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Twineye
Image of 5347 Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Twineye

Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Twineye

Marque: CHANCE Utility

No de catalogue: 5347

Expanding/Cross-Plate Anchor Rod 0.625" (15.9 mm) Diameter Rod, 7' (2134 mm) long with Twineye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Général

Application

Earth Tension Anchoring

Catalog Number

5347

Enduit

Galvanized, ASTM A-153

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

16000 lb.

Type

Anchor Rod

Type d'écrou à 'illet

Twineye

Type de matériel

Standard

Type de produit

Expanding, Cross Plate Anchor Rod

UPC

096359072447

Dimensions

Diamètre de la tige

0.625 in

Dimensions

84.000 po x 1.820 po x 1.250 po

Hauteur

1.25 in

Largeur

1.82 in

Longueur

84 in

Poids

7.644 lb

Certifications et conformité

Norme(s) de l'industrie

NEMA Standard

Référence d'enregistrement RUS

x – Rod, anchor

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

16000 lb.

Logistique

Emballage standard

5

Nombre d'unités sur la palette

100