

Marque: CHANCE Utility
No de catalogue: 8620
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
8620
Enduit
Galvanized, ASTM A-153
Indicateur EU RoHs
Matériau
Steel
UPC
096359075103
Diamètre
0.75 in
Distance du pôle
N/A
Longueur
120 in
Poids
14.31 lb
Indicateur EU RoHs
Nombre d'unités sur la palette
100