HUBBELL CANADA
Image of 38355 RT-BNC
Image of 38355 RT-BNC

RT-BNC

Marque: Ripley Tools

No de catalogue: 38355

Connector Removal Tools. Designed for use in high-density locations.

  • Engineered for easy access to connectors in high-density locations such as cable racks
  • Nut on bottom of the handle grip integrates with the 7/16″ TW torque wrench for torquing applications
  • Tool designed for 7/16″ “F” connectors
  • Tool designed for BNC connectors

Général

Accessibilité

End

Catalog Number

38355

Matériau

Steel

Type de connecteur

7/16ʺ F Series; BNC

Liée à l'opération

Accessibilité

End

Configuration

Type de connecteur

7/16ʺ F Series; BNC