

Marque: Killark
No de catalogue: EBF261
Light source - compact fluorescent. Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Compact size - PL fluorescent lamps allow smaller fixture design. Corrosion resistant - copper-free aluminum die-cast
Application
HOSTILELITE EB Series fixtures are designed for installations where moisture, dirt, dust, corrosion, and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow, or high ambients can be expected. They can be used in locations made hazardo
Catalog Number
EBF261
Couleur
Tan
Famille de produit
Lighting
Indicateur EU RoHs
Matériau
Aluminum, Copper Free (less than 4/10 of 1%)
Nombre d'ampoules
2
Série
EBF Series
Type
Aluminum Compact Fluorescent Fixture
Type de fini
Powder Epoxy Paint
UPC
783936143309
Dimensions
12.375 po x 7.5 po x 7.5 po
Hauteur
7.5 in
Largeur
7.5 in
Longueur
12.375 in
Poids brut de l'emballage
11
Fréquence nominale
60 Hz
Classement(s) de risque
Indicateur EU RoHs
Nombre d'ampoules
2