HUBBELL CANADA
Image of EQF4219 EQF4219 - EQF Series - 42W Fluorescent 120VDC Housing and Globe Luminaire
Image of EQF4219 EQF4219 - EQF Series - 42W Fluorescent 120VDC Housing and Globe Luminaire
Discontinué

EQF4219 - EQF Series - 42W Fluorescent 120VDC Housing and Globe Luminaire

Marque: Killark

No de catalogue: EQF4219

EQF Series - 42W Fluorescent 120VDC Housing and Globe Luminaire

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25? stanchion or 90? wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EQF4219

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

EQF Series

UPC

783936103792

Electrical Ratings

Voltage Rating

120 VDC

Wattage

42 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2