
Marque: Killark
No de catalogue: EZ2S
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system
Catalog Number
EZ2S
Matériau
Zinc Plated Steel
Série
EZ Seal Series
Type de fini
Natural
UPC
783936185514
Hauteur
4.44 in
Largeur
1.6 in
Poids
1.48 lb
Taille du moyeu
3/4"
Classe NEMA nominale
3R
Classement(s) de risque
Class I, Divisions 1 & 2, Groups A, B, C, DClass II, Divisions 1 & 2, Groups E, F, GClass III, Divisions 1 & 2
Numéro de dossier « UL »
E10514
Quantité dans l'emballage
10