HUBBELL CANADA
Image of DF1L3 SCREW, LAG, 1/4in GIMLET THD, 3in LG
Image of DF1L3 SCREW, LAG, 1/4in GIMLET THD, 3in LG

SCREW, LAG, 1/4in GIMLET THD, 3in LG

Marque: CHANCE Utility

No de catalogue: DF1L3

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Thread length is 2"
  • Galvanized per ASTM A-153

Général

Catalog Number

DF1L3

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Type

Gimlet Point

Type

Screws

UPC

096359369578

Dimensions

Diamètre

0.25 in

Distance du pôle

N/A

Longueur

3 in

Longueur de la section filetée

2

Poids

0.03 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

80000