HUBBELL CANADA
Image of DF6L250 SCREW, LAG, 3/8in FETTER THD, 2 1/2in LG
Image of DF6L250 SCREW, LAG, 3/8in FETTER THD, 2 1/2in LG
Image of DF6L250 SCREW, LAG, 3/8in FETTER THD, 2 1/2in LG

SCREW, LAG, 3/8in FETTER THD, 2 1/2in LG

Marque: CHANCE Utility

No de catalogue: DF6L250

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Thread length is 1-3/4"
  • Galvanized per ASTM A-153

Général

Catalog Number

DF6L250

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Fetter Drive with Regular Point

Type

Screws

UPC

096359369691

Dimensions

Diamètre

0.38 in

Dimensions

2.750 po x 0.500 po x 0.500 po

Distance du pôle

N/A

Hauteur

0.5 in

Largeur

0.5 in

Longueur

2.75 in

Longueur de la section filetée

1.75

Poids

0.07 lb

Certifications et conformité

Norme(s) de l'industrie

ANSI C135.3

Logistique

Nombre d'unités sur la palette

24000