HUBBELL CANADA
Image of 508743 SCREW, LAG, 3/8in FETTER THD, 3in LG
Image of 508743 SCREW, LAG, 3/8in FETTER THD, 3in LG
Image of 508743 SCREW, LAG, 3/8in FETTER THD, 3in LG

SCREW, LAG, 3/8in FETTER THD, 3in LG

Marque: CHANCE Utility

No de catalogue: 508743

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 2"
  • Galvanized per ASTM A-153

Général

Catalog Number

508743

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Fetter Drive with Pilot Point

Type

Screws

UPC

096359072218

Dimensions

Diamètre

0.38 in

Dimensions

3.250 po x 0.350 po x 0.500 po

Distance du pôle

N/A

Hauteur

0.5 in

Largeur

0.35 in

Longueur

3.25 in

Longueur de la section filetée

2

Poids

0.09 lb

Logistique

Nombre d'unités sur la palette

18000