HUBBELL CANADA
Image of 43650 SCS V2 (Metric)
Image of 43650 SCS V2 (Metric)
Image of 43650 SCS V2 (Metric)
Image of 43650 SCS V2 (Metric)
+1
Image of 43650 SCS V2 (Metric)

SCS V2 (Metric)

Marque: Ripley Tools

No de catalogue: 43650

Adjustable Cable Semi-Con Scoring Tool. Compact and user-friendly scoring tool.

  • Compact & user-friendly scoring tool scores semi-con on all medium voltage 5 to 35kV cables without damaging the insulation
  • Accommodates cable diameters from 0.31″ to 2.0″ (8 to 51 mm)
  • Capable of performing longitudinal, spiral & calibrated square cuts
  • Precise blade depth adjustment provides accurate semi-con scoring
  • Operates in a 2″ (51 mm) envelope on larger cables
  • Easy blade replacement
  • Standard cable guide
  • General purpose semi-con scoring for most medium voltage cable constructions
  • Narrowed cable guide suitable for sheathed & jacketed 3 phase assemblies
  • Allows for better control on highly bowed or curved cable

Général

Accessibilité

End

Bord de coupe

Spiral; Longitudinal; Calibrated Square Cuts

Catalog Number

43650

Type de produit

Semi-Con Tools

Dimensions

Longueur

5 in

Longueur Métrique

127 mm

Poids

9.6 oz

Caractéristiques électriques

Tension maximale

35 kV

Tension minimale de conception

5 kV

Lié au conducteur

Fiche technique du câble

Primary Distribution Underground

Certifications et conformité

Numéro de brevet

U.S. Patent No. D721;563

Liée à l'opération

Accessibilité

End

Rase le semi-conducteur

Yes