HUBBELL CANADA
Image of 36733 SDT Coax 9
Image of 36733 SDT Coax 9
Image of 36733 SDT Coax 9
Image of 36733 SDT Coax 9
+4
Image of 36733 SDT Coax 9

SDT Coax 9

Marque: Ripley Tools

No de catalogue: 36733

Single Drop Cable Trimmer. One-step preparation tool.

  • Color-coded one-step preparation tool exposes the drop cable center conductor by 5/16″ (7.6 mm) & removes 1/4″ (6.35 mm) of jacket
  • Unique cassette ejector design provides a quick replacement of easily identifiable, color-coded blade cassettes & high-quality steel blades will perform 3500+ preparations under normal use
  • Durable, impact resistant & lightweight polymer construction & ergonomic, compact design for easy handling
  • No adjustments or additional tools required
  • Includes one installed blade cassette & one additional blade cassette

Général

Accessibilité

End

Catalog Number

36733

Matériau

Impact-Resistant Polymer

Dimensions

Longueur

4.6 in

Longueur de dénudage de la gaine

1/4 in (6.35 mm)

Longueur Métrique

119 mm

Poids

1.6 oz

Lié au conducteur

Conducteur - Diamètre nominal

5/16ʺ (7.93 mm)

Certifications et conformité

Numéro de brevet

U.S. Patent No. 6;128;976 & 6;253;641

Liée à l'opération

Accessibilité

End