HUBBELL CANADA
Single Gang Device Box, Gangable, 1-1/2 In. Deep, 8 Cu. In., With Raised Ground Screw, Flush Ears, Cable Pryouts Ends, NMD90 And AC90 (50-Pack), H1100LUBAR
Image of H1100LUBAR Single Gang Device Box, Gangable, 1-1/2 In. Deep, 8 Cu. In., With Raised Ground Screw, Flush Ears, Cable Pryouts Ends, NMD90 And AC90 (50-Pack), H1100LUBAR
Image of H1100LUBAR Single Gang Device Box, Gangable, 1-1/2 In. Deep, 8 Cu. In., With Raised Ground Screw, Flush Ears, Cable Pryouts Ends, NMD90 And AC90 (50-Pack), H1100LUBAR

Single Gang Device Box, Gangable, 1-1/2 In. Deep, 8 Cu. In., With Raised Ground Screw, Flush Ears, Cable Pryouts Ends, NMD90 And AC90 (50-Pack), H1100LUBAR

Marque: TradeSelect

No de catalogue: H1100LUBAR

Single Gang Device Box, Gangable, 1-1/2 In. Deep, 8 Cu. In., With Raised Ground Screw, Flush Ears, Cable Pryouts Ends, NMD90 And AC90 (50-Pack)

Général

Application

Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.

Catalog Number

H1100LUBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Switch Box, Box

Type de support

No Bracket

UPC

805035055380

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

No Bracket

Logistique

Quantité dans l'emballage

50