HUBBELL CANADA
Single Gang Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H1104LEBAR
Image of H1104LEBAR Single Gang Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H1104LEBAR
Image of H1104LEBAR Single Gang Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H1104LEBAR

Single Gang Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack), H1104LEBAR

Marque: TradeSelect

No de catalogue: H1104LEBAR

Single Gang Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (50-Pack)

Général

Application

Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.

Catalog Number

H1104LEBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Système de câblage

Conduit

Type

Switch Box, Box

Type de support

No Bracket

UPC

805035056219

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

No Bracket

Logistique

Quantité dans l'emballage

50