HUBBELL CANADA
Single Gang Device Box, Gangable, 2-1/2 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (30-Pack), H1804LHUBAR
Image of H1804LHUBAR Single Gang Device Box, Gangable, 2-1/2 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (30-Pack), H1804LHUBAR
Image of H1804LHUBAR Single Gang Device Box, Gangable, 2-1/2 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (30-Pack), H1804LHUBAR

Single Gang Device Box, Gangable, 2-1/2 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (30-Pack), H1804LHUBAR

Marque: TradeSelect

No de catalogue: H1804LHUBAR

Single Gang Device Box, Gangable, 2-1/2 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (30-Pack)

Général

Application

These device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats.

Catalog Number

H1804LHUBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Switch Box, Box

Type de support

No Bracket

UPC

805035055595

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

No Bracket

Logistique

Quantité dans l'emballage

30