

Marque: CHANCE Utility
No de catalogue: 6453
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6453
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359073215
Dimensions
1.50 in x 0.87 in x 0.56 in
Distance From Pole
N/A
Height
0.56 in
Length
1.5 in
Weight
0.05 lb
Width
0.87 in
RUS Listed Reference
dz - Clip, guy wire
Pallet Quantity
48000