HUBBELL CANADA
Image of 38365 SLT 17
Image of 38365 SLT 17

SLT 17

Marque: Ripley Tools

No de catalogue: 38365

Adjustable Broadband Cable Stripping & Chamfering Tool. Rugged, all-metal precision two-step preparation tool.

  • Rugged, all-metal precision two-step preparation tool exposes the center conductor from 10 to 20 mm & the braid from 10 to 25 mm on Slimline, F, FB & 2.2/9.3 FPE cables
  • Adjustable strip stop covers a wide range of compatible conductors & center conductor strip stop is integrated into the tool

Général

Accessibilité

End

Catalog Number

38365

Matériau

Anodized Aluminum

Dimensions

Longueur

8.625 in

Longueur Métrique

219 mm

Liée à l'opération

Accessibilité

End

Configuration

Butée de dénudage réglable

Yes