HUBBELL CANADA
Image of WA10-7000 Smart Aligner Tool Only
Image of WA10-7000 Smart Aligner Tool Only
Image of WA10-7000 Smart Aligner Tool Only
Image of WA10-7000 Smart Aligner Tool Only
+7
Image of WA10-7000 Smart Aligner Tool Only

Smart Aligner Tool Only

Marque: Ripley Tools

No de catalogue: WA10-7000

The Smart Aligner is the smallest and most powerful Antenna Alignment Tool on the market. Compact design, exceptional performance, multiple configurations and smart phone enabled makes it the smartest choice for aligning your antennas. The incorporated GPS technology and sophisticated sensors calculate Azimuth, Tilt, Roll, Location and AGL of an antenna under the most demanding conditions.

  • Foldable GPS Antenna Alignment Tool
  • Tool and Bracket fit into optional ruggedized carrying case
  • Easy to travel with, carry and transport
  • Fits into provided Tool Bag for easy transport up the tower
  • Weighs only 8 pounds (Tool & Bracket)
  • Typical 0.5o degree Azimuth accuracy
  • Tilt and Roll accuracy of 0.1o
  • Enhanced RF shielding
  • GLONASS enabled for increased performance
  • Fast acquisition time
  • Universal Mounting Bracket
  • 18 antenna mounting positions for the most demanding spatial and RF conditions
  • Automatically calculates Azimuth, Tilt and Roll offsets for any configuration
  • Most antennas can be aligned without additional brackets
  • Optional inserts for Ericsson AIR antennas. Custom inserts available for other types of antennas
  • Measure, verify and save alignment data using our free App
  • Create and send PDF reports wirelessly from your mobile device
  • Include up to ten photos for each antenna in the report
  • Import and export site data directly to and from App
  • Microwave Azimuth Path calculator
  • On-board storage for alignment results
  • Multiple Languages (Android only)
  • Tone Align for easier alignment

Général

Catalog Number

WA10-7000

Source d'alimentation

AC wall charger and DC car charger

Type d'accumulateur/bloc-piles

Rechargeable lithium ion

Typical RCS Accuracy

60 cm with SBAS;0.1 degrees;0.5 degrees

Dimensions

Dimensions

19 po x 4.5 po x 3 po

Dimensions Métrique

48.3 cm x 11.4 cm x 7.6 cm

Hauteur

3 in

Largeur

4.5 in

Largeur métrique

11.4 cm

Longueur

19 in

Longueur Métrique

48.3 cm

Métrique de hauteur

7.6 cm

Poids

4 lb

Liée à l'opération

Précision en azimut (RMS)

0.17 degrees

Source d'alimentation

AC wall charger and DC car charger

Temps de démarrage

30 seconds

Temps de fonctionnement

10 hours (over 100 alignments)

Type d'accumulateur/bloc-piles

Rechargeable lithium ion