HUBBELL CANADA
Image of 751-901ICS Smart Speaker Amplifier
Image of 751-901ICS Smart Speaker Amplifier

Smart Speaker Amplifier

Marque: GAI-Tronics

No de catalogue: 751-901ICS

ICS Upgrade Amplifiers simply plug in to existing GAI-Tronics 700-series Page/Party® and SmartSeries enclosures, making upgrading existing systems simple and cost-effective.

  • SmartSeries
  • 30 watt speaker amplifier with ambient noise sensing
  • Compatible with AC 16-pin Page/Party enclosures
  • AC powered

Général

Catalog Number

751-901ICS

Série

ICS SmartSeries

Taille

8.1 in x 8.1 in x 3.0 in

Type

SmartSeries Speaker Amplifier

Dimensions

Taille

8.1 in x 8.1 in x 3.0 in

Caractéristiques électriques

Tension d'entrée

120 VAC

Certifications et conformité

Classement(s) de risque

UL Division 2