

Marque: Hubbell Premise Wiring
No de catalogue: SFRC110R
RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRC110R
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
Accessory
Style
Red RCA 110 Punchdown
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620844046
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25