HUBBELL CANADA
Spacious Single Gang Device Box, 2.5 Inches Deep, 16 Cu. In., NMD90 And AC90 (30-Pack), H3104LHUBAR
Image of H3104LHUBAR Spacious Single Gang Device Box, 2.5 Inches Deep, 16 Cu. In., NMD90 And AC90 (30-Pack), H3104LHUBAR

Spacious Single Gang Device Box, 2.5 Inches Deep, 16 Cu. In., NMD90 And AC90 (30-Pack), H3104LHUBAR

Marque: TradeSelect

No de catalogue: H3104LHUBAR

Spacious Single Gang Device Box, 2.5 Inches Deep, 16 Cu. In., NMD90 And AC90 (30-Pack)

Général

Application

These device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats.

Catalog Number

H3104LHUBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Type

Switch Box, Box

Type de support

No Bracket

UPC

805035056912

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

No Bracket

Logistique

Nombre d'unités sur la palette

2250