HUBBELL CANADA
Image of CBAB3840 STAINLESS STEEL BAND, 3/4 X 40,W/CLAMP
Image of CBAB3840 STAINLESS STEEL BAND, 3/4 X 40,W/CLAMP

STAINLESS STEEL BAND, 3/4 X 40,W/CLAMP

Marque: CHANCE Utility

No de catalogue: CBAB3840

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 40" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

Général

Catalog Number

CBAB3840

Largeur de bande

3/4 in

Matériau

Stainless Steel

Type

Banding Components

Type de produit

Band & Buckle

UPC

096359508632

Dimensions

Distance du pôle

N/A

Épaisseur

0.03 in

Largeur

0.75 in

Longueur

40 in

Poids

1.96 lb

Liée à l'opération

Largeur de bande

3/4 in

Logistique

Quantité dans l'emballage

20