HUBBELL CANADA
Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack), H3104MSBBAR
Image of H3104MSBBAR Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack), H3104MSBBAR
Image of H3104MSBBAR Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack), H3104MSBBAR
Image of H3104MSBBAR Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack), H3104MSBBAR
Image of H3104MSBBAR Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack), H3104MSBBAR

Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack), H3104MSBBAR

Marque: TradeSelect

No de catalogue: H3104MSBBAR

Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 16 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Sizes, Raised Ground Screw, With Concentric 1/2 & 3/4 In., And 1/2 In.KO (24-Pack)

Général

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Catalog Number

H3104MSBBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Switch Box, Box

Type de support

Steel Stud Bracket

UPC

805035055823

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

Steel Stud Bracket

Logistique

Quantité dans l'emballage

24