HUBBELL CANADA
Image of 506125 SPIKE TYPE STEP for WOOD POLES, 5/8in x 10in
Image of 506125 SPIKE TYPE STEP for WOOD POLES, 5/8in x 10in

SPIKE TYPE STEP for WOOD POLES, 5/8in x 10in

Marque: CHANCE Utility

No de catalogue: 506125

Step has fetter thread for driving into wood poles.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Flat driving surface
  • End is turned up 90 degrees
  • 4" driving depth mark on shank
  • Galvanized per ASTM A-153

General

Catalog Number

506125

Coating

Galvanized, ASTM A-153

Material

5/8" x 10" Steel

Style

Wood Pole

Type

Wood Pole

UPC

096359072195

Dimensions

Dimensions

10.000 in x 0.650 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

10 in

Weight

0.88 lb

Width

0.65 in

Certifications And Compliance

Industry Standard(s)

NEMA TD-15

Logistics

Pallet Quantity

2400