HUBBELL CANADA
Image of KS12 STRAP, CABLE GUARD, PLASTIC
Image of KS12 STRAP, CABLE GUARD, PLASTIC

STRAP, CABLE GUARD, PLASTIC

Marque: CHANCE Utility

No de catalogue: KS12

Secures ground wire molding to pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Two 1/8" nail holes in strap
  • Strap is 5/8" wide and 2-1/8" long
  • Black polyvinyl material

Général

Catalog Number

KS12

Indicateur EU RoHs

Matériau

Black PVC

UPC

096359041542

Dimensions

Distance du pôle

N/A

Poids

0.01 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

80000

Quantité dans l'emballage

1000