HUBBELL CANADA
Image of CSTK3 STRAP KIT for 3in CONDUIT with TWO 1/2in x 1-1/4in BOLTS
Image of CSTK3 STRAP KIT for 3in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

STRAP KIT for 3in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

Marque: CHANCE Utility

No de catalogue: CSTK3

Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Each strap kit is shipped assembled with two each 1/2" x 1-1/4" hex head bolts, lock washers and hex nuts
  • Strap material is 3/32" x 1-1/4" aluminum

Général

Catalog Number

CSTK3

Matériau

6061-T6 Aluminum

UPC

096359242239

Dimensions

Dimensions

6.250 po x 1.500 po x 0.094 po

Distance du pôle

N/A

Hauteur

0.094 in

Largeur

1.5 in

Longueur

6.25 in

Poids

0.49 lb

Logistique

Nombre d'unités sur la palette

1000