HUBBELL CANADA
Image of C13PLLC Strap, Lashing, Plastic, 13.5 in
Image of C13PLLC Strap, Lashing, Plastic, 13.5 in

Strap, Lashing, Plastic, 13.5 in

Marque: CHANCE Utility

No de catalogue: C13PLLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes integral buckle for securing
  • Loop strength 250 lbs.
  • Black acetal with stainless steel locking barbs in buckle
  • UV resistant and halogen free
  • Use PSC2170130 strap tensioning tool for tensioning and cutting excess strap material

Général

Catalog Number

C13PLLC

Matériau

Plastic

UPC

096359657026

Dimensions

Largeur

0.5 in

Longueur

13.5 in

Poids

0.03 lb

Logistique

Nombre d'unités sur la palette

24000

Quantité dans l'emballage

1000