HUBBELL CANADA
Image of SGM18D Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware
Image of SGM18D Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware
Discontinué

Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware

Marque: Hubbell Wiring Device-Kellems

No de catalogue: SGM18D

Signal-QuickTM Sight Glass Mount, 18mm, Delrin Body, Stainless Hardware

  • 18mm
  • Delrin Body
  • Stainless Hardware

Standard Product

General

Application

Sensor Mounting

Catalog Number

SGM18D

Color

Black

Construction

Molded

Item Type

Sight Glass

Material

Composite

UPC

783585710136

Dimensions

Display Size

128MM

Weight

0.3 lb

Logistics

Carton Quantity

10