HUBBELL CANADA
Image of 7905 Suspension Clamp Reinforcing Strap, 2.45in Offset
*Image représentative
Image of 7905 Suspension Clamp Reinforcing Strap, 2.45in Offset

Suspension Clamp Reinforcing Strap, 2.45in Offset

Marque: CHANCE Utility

No de catalogue: 7905

Used as additional support in attaching cable suspension clamps to pole for heavy loads.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes two 11/16" holes
  • Manufacuted from 1/8" x 1-3/8" steel
  • Galvanized per ASTM A-153

Général

Catalog Number

7905

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Standard

UPC

096359074663

Dimensions

Dimensions

2.45 po x 1.5 po x 7.7 po

Distance du pôle

N/A

Hauteur

7.7 in

Largeur

1.5 in

Longueur

2.45 in

Poids

0.43 lb

Logistique

Nombre d'unités sur la palette

4500