HUBBELL CANADA
Image of 233-001 Tamperproof Screwdriver
Image of 233-001 Tamperproof Screwdriver

Tamperproof Screwdriver

Marque: GAI-Tronics

No de catalogue: 233-001

Tamperproof Screwdriver, T-25 Size Torx

Required for installation of RED ALERT and Rugged phones using T-25T Torx screw

General

Catalog Number

233-001

Color

Yellow

Material Type

Plastic/steel

Type

Tools

Dimensions

Dimensions - Shipping

8.25 x 8.25 x 5.13

Weight

1 lb