HUBBELL CANADA
Image of ATB255050 Tap Bracket, 2 1/2", Qty 50 Pieces
Image of ATB255050 Tap Bracket, 2 1/2", Qty 50 Pieces

Tap Bracket, 2 1/2", Qty 50 Pieces

Marque: Opti-Loop

No de catalogue: ATB255050

OptiLoop 2 1/2" Tap Bracket, 6063 Alloy Aluminum with Galvanized Nut and Bolt, Qty 50 Pieces.

  • Aluminum bracket and bugnut with galvanized nut and bolt
  • Sold as a box of 50 pieces

Général

Application

Attaches snowshoes or other devices directly to the messenger

Catalog Number

ATB255050

Matériau

6063 Alloy Aluminum with Galvanized Nut and Bolt

Type de produit

Hardware

UPC

096359632009

Dimensions

Dimensions

10.250 po x 9.500 po x 7.000 po

Hauteur

7 in

Largeur

9.5 in

Longueur

10.25 in

Lié au conducteur

Diamètre de navette - Maximum

0.313 in

Diamètre de navette - Minimum

0.25 in

Type de conducteur

Messenger Strand