

Marque: CHANCE Utility
No de catalogue: 6593
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6593
Enduit
Galvanized, ASTM A-153
Matériau
Steel
Type
Thimble
UPC
096359073581
Distance du pôle
N/A
Hauteur
2.5 in
Longueur
0.59 in
Poids
0.09 lb
Nombre d'unités sur la palette
16000