HUBBELL CANADA
Image of RSELV300PW TradeSelect 300W ELV Slide Dimmer Switch
Image of RSELV300PW TradeSelect 300W ELV Slide Dimmer Switch
Discontinué

TradeSelect 300W ELV Slide Dimmer Switch

Marque: Hubbell Wiring Device-Kellems

No de catalogue: RSELV300PW

TradeSelect, Switches and Lighting Control, Dimmer, Pre-Set, Slider, Electronic Low Voltage, Single Pole, 300 Watts, 120V AC, White

General

Catalog Number

RSELV300PW

EU RoHS Indicator

Specifications

  • Product Type - Slide Dimmers
  • Termination - Single Pole

UPC

883778116681

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6