HUBBELL CANADA
Image of 450-008-T-1115-00 SDC™ Bushing Model 1115-00 92kV 450kV BIL800A
*Image représentative
Image of 450-008-T-1115-00 SDC™ Bushing Model 1115-00 92kV 450kV BIL800A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1115-00 92kV 450kV BIL800A

Marque: Electro Composites

No de catalogue: 450-008-T-1115-00

SDC™ 92kV 800A Transformer Bushing, Drawlead connected for Air to Oil application, 26.75in ground shield, 127.5in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

General

Application

Transformer

Bottom Terminal Type

CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC

Catalog Number

450-008-T-1115-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

52.3 in

Below Flange Length

45.75 in

Depth

15.75 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

2.50/1.63 in

Dimensions

98.06 in x 15.75 in x 15.75 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

15.75 in

Height

15.75 in

Length

98.06 in

Length - Drawlead Above Flange

47.5 in

Length - Ground Shield

26.75 in

Length - Insulated Section

88.7 in

Length - Insulation Above Flange

39.3 in

Length - Insulation Below Flange

16.7 in

Length - Live Part Bottom

2.3 in

Length - Live Part Top

7.1 in

Length - Minimum Oil Immersion Level

26.75 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

12 in

Stud Inside Diameter

1.63 in

Thickness

1.76 in

Thread Size - Drawlead Connector

1 1/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

244 lb

Width

15.75 in

Electrical Ratings

BIL

450 kV

Current Rating

800 A

kV Class

92 kV

Minimum Creepage

127.5 in

Minimum Strike

42.3 in

Withstand Voltage - 60 Hz Dry

185 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6