

Marque: Burndy
No de catalogue: B4F8N
Catalog Number
B4F8N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
No
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
621945471436
UPC 14 Digit GTIN
000
Dimension - L Length Overall mm
203 mm
Dimension - Length Overall inch
8.00 in
Length
8 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
2250