

Marque: Burndy
No de catalogue: B4F12U
Catalog Number
B4F12U
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
N
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810280478
UPC 14 Digit GTIN
00781810280478
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid