

Marque: Burndy
No de catalogue: BB077L120
Catalog Number
BB077L120
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810067710
UPC 14 Digit GTIN
00781810067710
Dimension - L Length Overall mm
3048 mm
Dimension - Length Overall inch
120 in
Length
120 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
5
Pallet Quantity
740