HUBBELL CANADA
Image of PT49311 Die Button Repair Kit for MD6/MD7 Crimpers
Image of PT49311 Die Button Repair Kit for MD6/MD7 Crimpers

Die Button Repair Kit for MD6/MD7 Crimpers

Marque: Burndy

No de catalogue: PT49311

Die Button Repair Kit for MD6/MD7.

  • Die button repair kit for MD6 and MD7 crimper
  • Contains 2 of each: die button, release spring, and die pin

General

Application

Repair Kit, Die Button

Application - For Use On

MD6, MD7 Mechanical Crimpers

Catalog Number

PT49311

Tool Type

Repair Kit

Type

Die Button Repair Kit

UPC

781810815502

UPC 14 Digit GTIN

00781810815502

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.02 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

50

Package Contents

(2) Die Pins, (2) Die Pin Springs, (2) Die Buttons

Pallet Quantity

12000