HUBBELL CANADA
Image of 36435 TW 207-AH
Image of 36435 TW 207-AH

TW 207-AH

Marque: Ripley Tools

No de catalogue: 36435

7/16″ Angled Head Torque Wrench with Tap Port Re-Threader. Easily torque the connector to the correct setting.

  • Audible clicking sounds indicate when the connector is torqued to the correct setting
  • Rugged steel construction provides durability
  • Equipped with a tap port re-threader on the opposite end
  • Wrench head is angled at 20°
  • High-visibility yellow cushioned grip reduces hand strain

General

Catalog Number

36435

Material

Steel

Dimensions

Length

7.125 in

Length Metric

181 mm

Weight

5.6 oz