HUBBELL CANADA
Image of 37997 TW 307-AH-S
Image of 37997 TW 307-AH-S

TW 307-AH-S

Marque: Ripley Tools

No de catalogue: 37997

7/16″ 20 Degree Angled Speed Head Torque Wrench. Easily torque the connector to the correct setting.

  • Audible clicking sounds indicate when the connector is torqued to the correct setting
  • Angled torque wrench with a speed head to quickly tighten without removing the wrench
  • Rugged steel construction provides durability
  • Wrench head is angled at 20°
  • High-visibility yellow cushioned grip reduces hand strain

Général

Catalog Number

37997

Matériau

Steel

Dimensions

Longueur

5.75 in

Longueur Métrique

146 mm

Poids

4.9 oz