HUBBELL CANADA
Image of 36648 TW 307-AH/IT
Image of 36648 TW 307-AH/IT

TW 307-AH/IT

Marque: Ripley Tools

No de catalogue: 36648

7/16″ 20 Degree Angled Head Torque Wrench with "F" Connector Insertion Tool. Easily torque the connector to the correct setting.

  • Audible clicking sounds indicate when the connector is torqued to the correct setting
  • Angled torque wrench equipped with a “F” connector insertion tool on the opposite end
  • Rugged steel construction provides durability
  • Wrench head is angled at 20°
  • High-visibility yellow cushioned grip reduces hand strain

General

Catalog Number

36648

Material

Steel

Dimensions

Length

7.125 in

Length Metric

181 mm

Weight

5.6 oz