


Marque: CHANCE Utility
No de catalogue: G5061
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
G5061
Matériau
Aluminum
Série
Twineye® Series
Type
Twineye®
UPC
096359038566
Dimensions
2.310 po x 1.120 po x 1.190 po
Distance du pôle
N/A
Hauteur
1.19 in
Largeur
1.12 in
Longueur
2.31 in
Poids
0.13 lb
Référence d'enregistrement RUS
ck - Clamp, anchor rod bonding
Nombre d'unités sur la palette
7500