HUBBELL CANADA
Image of HBL4586C Twist-Lock® Entrée à bride industrielle, 15A 250V, HBL4586C
Image of HBL4586C Twist-Lock® Entrée à bride industrielle, 15A 250V, HBL4586C
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Twist-Lock® Entrée à bride industrielle, 15A 250V, HBL4586C

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL4586C

Twist-Lock® Industrial Insulgrip® Entrée à bride, 15A 250V, 2-pôles 3-fils avec terre, NEMA L6-15P, borne à vis, boîtier en nylon, câblage arrière.

  • Construction thermoplastique résistante aux chocs
  • Terminaisons rétro-câblées pour faciliter l'installation
  • Vis de borne à fixation multiple #8-32 (rainure, Phillips, Robertson)
  • Vis de montage incluses

Standard Product

Général

Application

Extra Heavy Duty Industrial

Catalog Number

HBL4586C

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Couleur

Blanc

Isolation

Insulated Body

Matériau

Nylon

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Spécifications

  • Assembly Screws - Steel - zinc plated
  • Blades - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - #8-32 Brass (Phillips / Slotted / Robertson)
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

Type d'article

15A Grounding Insulgrip® Flanged Inlet

UPC

783585170206

Dimensions

Dimensions

2.56 po x 2.56 po x 1.72 po

Hauteur

1.72 in

Largeur

2.56 in

Longueur

2.56 in

Poids

0.1 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Screw Terminals

Courant nominal

15 A

Courant nominal

15 A

Courant nominal

15 A

Description de la tension nominale

250 V

Phase

Single Phase

Résistance diélectrique

Withstands 2,000V minimum

Tension nominale

250 V

Lié au conducteur

Calibre des fils

#18 AWG to #10 AWG

Nombre de fils

3-Wire

Nombre de pôles

2-Pole

Certifications et conformité

Classe NEMA nominale

L6-15P

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Norme(s) de l'industrie

  • Certified to CSA C22.2 No.42
  • Fed.Spec.W-C-596
  • Listed to UL 498

Normes - Conformité RoHS

CM

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistique

Nombre d'unités sur la palette

4050

Quantité dans l'emballage

10