HUBBELL CANADA
Image of HBL2326 Twist-Lock® Insulgrip® Entrée à bride industrielle 20A, HBL2326
Image of HBL2326 Twist-Lock® Insulgrip® Entrée à bride industrielle 20A, HBL2326
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Twist-Lock® Insulgrip® Entrée à bride industrielle 20A, HBL2326

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL2326

Twist-Lock® Insulgrip® Industrial Flanged Inlet 20A, 250V, 2-pôles, 3-fils avec terre, NEMA L6-20R, boîtier en nylon, câblage arrière.

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included
  • Terminaisons câblées pour faciliter l'installation 
  • #10-32 Vis de bornes d'entraînement multiples (fendues, Phillips, Robertson) 
  • Vis de montage incluses

Standard

Général

Application

Insulgrip

Catalog Number

HBL2326

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Couleur

Blanc

Matériau

Nylon

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Puissance max. (hp)

2

Spécifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Type

Flanged Receptacle

Type d'article

20A Insulgrip® Flanged Single Receptacle

UPC

783585037875

Dimensions

Dimensions

2.88 po x 2.88 po x 2.09 po

Hauteur

2.09 in

Largeur

2.88 in

Longueur

2.88 in

Poids

0.25 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Back Wired Screw Terminals

Courant nominal

20 A

Courant nominal

20 A

Courant nominal

20 A

Description de la tension nominale

250 VAC

Phase

Single Phase

Résistance diélectrique

Withstands 2,000V minimum

Tension nominale

250 VAC

Lié au conducteur

Calibre des fils

#16 AWG to #8 AWG

Nombre de fils

3-Wire

Nombre de pôles

2-Pole

Certifications et conformité

Classe NEMA nominale

L6-20R

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Norme(s) de l'industrie

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Normes - Conformité RoHS

CM

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Puissance max. (hp)

2

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Logistique

Nombre d'unités sur la palette

2160

Quantité dans l'emballage

10